SLH 35-0170
pillar assembly system hollow pillar
ID 313807
pillar assembly system hollow pillar SLH, Size: 35
- Length: 170 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 170.0 |
| pillar diameter [mm] | 35.0 |
ID 313807
| Material | Steel |
|---|---|
| Length [mm] | 170.0 |
| pillar diameter [mm] | 35.0 |