SLH 35-0770
pillar assembly system hollow pillar
ID 313867
pillar assembly system hollow pillar SLH, Size: 35
- Length: 770 mm
Technical details
Material | Steel |
---|---|
Length [mm] | 770 |
pillar diameter [mm] | 35 |
ID 313867
Material | Steel |
---|---|
Length [mm] | 770 |
pillar diameter [mm] | 35 |