CLM 100-H025
ID 314041
- Corsa max.: 25 mm
Technical details
| ストローク [mm] | 25.0 |
|---|---|
| 伸長力 [N] | 294.0 |
| 引き込み力 [N] | 247.0 |
| 繰り返し精度 [mm] | 0.02 |
| ピストン径 [mm] | 25.0 |
| バー径 [mm] | 10.0 |
| 最低作動圧力 [bar] | 3.0 |
| 最大作動圧 [bar] | 8.0 |
| 呼び作動圧力 [bar] | 6.0 |
| ダブルストロークあたりのシリンダー容積/10 mm [cm³] | 4.9 |
| 全長 [mm] | 129.0 |
| IP 保護等級 | 40 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 60.0 |
| 重量 [kg] | 1.45 |
| 駆動方式 | ピストンロッドシリンダー |
| 長さ X [mm] | 129.0 |
| 幅 Y [mm] | 65.0 |
| 高さ Z [mm] | 60.0 |
| モーメント Mx 最大 [Nm] | 30.0 |
| トルク My 最大 [Nm] | 26.4 |
| モーメント Mz最大 [Nm] | 13.2 |
| クリアランス N (トルク負荷の場合) [mm] | 44.0 |
| 最大軸方向力 Fz (最大) [N] | 835.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces and moments are maximum values for single load. If more than one force and/or torque occurs simultaneously, the case of application can be calculated by using the Toolbox. The force Fy can only be calculated by using the Toolbox.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide or the base body. Valve switching times, hose filling times, or PLC reaction times are not a part of this and are to be considered when cycle times are calculated.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, anodized
Guidance
Backlash-free, pre-loaded cross roller guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Linear axis in the ordered variant, incl. stop sleeve (CLM 008)/end position damping (CLM 010 – CLM 200) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months
Service life characteristics
on request