ELM 23-H070-HP-ASP
ID 314381
- Max. stroke: 70 mm
- Max. driving force: 137 N
- Nominal current: 3.8 A
Technical details
| Drive concept | Linear direct drive |
|---|---|
| Max. stroke [mm] | 70.0 |
| Max. driving force [N] | 137.0 |
| Nominal force [N] | 48.0 |
| Max. payload (horizontal) [kg] | 3.0 |
| Repeat accuracy [mm] | ± 0.05 |
| Max. speed [m/s] | 1.5 |
| Max. acceleration [m/s²] | 40.0 |
| Max. current [A] | 11.0 |
| Nominal current [A] | 3.8 |
| Min. ambient temperature [°C] | 10.0 |
| Max. ambient temperature [°C] | 40.0 |
| Weight [kg] | 1.61 |
| Overall length [mm] | 70.5 |
| Clearance N (for moment load) [mm] | 70.5 |
| Length X [mm] | 298.0 |
| Width Y [mm] | 62.0 |
| Height Z [mm] | 54.0 |
| Moment Mx max. [Nm] | 20.0 |
| Moment My max. [Nm] | 100.0 |
| Moment Mz max. [Nm] | 100.0 |
| Force Fy max. [N] | 2000.0 |
| Force Fz max. [N] | 2000.0 |
| Max. axial force Fz max. [N] | 2000.0 |
| Force -Fz max. [N] | 2000.0 |
| Version with holding brake | yes |
Dimensions and maximum loads
Travel times
Dimensions and maximum loads
The indicated forces and moments are maximum values for individual loading. If several forces and/or moments are applied at the same time, the maximum permitted individual values will be lower.
Travel times
- X-axis:
- Stroke
- Y-axis:
- Travel times
General notes about the series
Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
of the selected unit is absolutely necessary, since otherwise overloading can result. Please contact us for assistance.
Housing material
Aluminum alloy, coated
Guidance
Profiled rail guide
Drive
Linear direct drive
Scope of delivery
Accessory pack with centering sleeves and assembly and operating manual with declaration of incorporation
Drive controller
LinMot® drive controllers are used by default.
Warranty
24 months