ELB 70-H050-H-N-N-N
ID 315400
- Max. stroke: 50 mm
- Max. stroke: 50 mm
- Max. driving force: 150 N
Technical details
| Drive concept | Linear direct drive |
|---|---|
| Stroke [mm] | 50.0 |
| Max. driving force [N] | 150.0 |
| Nominal force [N] | 40.0 |
| Max. payload (horizontal) [kg] | 6.0 |
| Repeat accuracy [mm] | ± 0.01 |
| Max. speed [m/s] | 4.0 |
| Max. acceleration [m/s²] | 100.0 |
| Max. current [A] | 10.0 |
| Max. standstill current [A] | 2.6 |
| Min. ambient temperature [°C] | 10.0 |
| Max. ambient temperature [°C] | 40.0 |
| Weight [kg] | 2.08 |
| Clearance N (for moment load) [mm] | 34.1 |
| Stroke measuring system interface | HIPERFACE® |
| Moment Mx max. [Nm] | 79.0 |
| Moment My max. [Nm] | 54.0 |
| Moment Mz max. [Nm] | 27.0 |
| Force Fy max. [N] | 1210.0 |
| Force Fz max. [N] | 1210.0 |
| Force -Fz max. [N] | 1210.0 |
Dimensions and maximum loads
Travel times for 50/75 mm stroke*
Travel times for 125 mm stroke*
Dimensions and maximum loads
The indicated torques and forces are maximum values for static load in order to achieve the maximum lifespan of the product. Depending on use, increased loads are possible; please contact us to find out more!
Travel times for 50/75 mm stroke*
- X-axis:
- Stroke
- Y-axis:
- Travel times
Travel times for 125 mm stroke*
- X-axis:
- Stroke
- Y-axis:
- Travel times
General notes about the series
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Payload
is the weight of the total weight which is attached to the cantilever arm. Please consider that service life will shorten if the maximum payload is exceeded. SCHUNK cannot assume any warranty for this.
Guidance
Cross roller guidance
Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor
Stroke measuring system
Contactless, magnetic measuring system with incremental and absolute variants; with HIPERFACE®, 1Vss and DRIVE-CLiQ interfaces.
Profile
Aluminum profile with pre-loaded junction roller guide that is free from play
Slide
Aluminum slide, primary part and measuring system reading head directly integrated
Scope of delivery
Safety information (product-specific instructions available online)
Drive controller
Consultation on parameter settings for drive controllers from BOSCH (EcoDrive CS, IndraDrive and IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.
Warranty
24 months
Service life characteristics
on request