arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ELB 70-H050-D-B-N-2 Illustration similar

ELB 70-H050-D-B-N-2

ID 315413

Compact linear axis ELB, Size: 70, electrical, Linear direct drive, Cross roller guidance, driven slide, Version with DRIVE-CLiQ, with rod lock

  • Max. stroke: 50 mm
  • Max. stroke: 50 mm
  • Max. driving force: 150 N
Drive concept Linear direct drive
Stroke [mm] 50.0
Max. driving force [N] 150.0
Nominal force [N] 40.0
Max. payload (horizontal) [kg] 6.0
Repeat accuracy [mm] ± 0.01
Max. speed [m/s] 4.0
Max. acceleration [m/s²] 100.0
Max. current [A] 10.0
Max. standstill current [A] 2.6
Min. ambient temperature [°C] 10.0
Max. ambient temperature [°C] 40.0
Weight [kg] 2.36
Clearance N (for moment load) [mm] 34.1
Stroke measuring system interface DRIVE-CLiQ
Actuation holding brake pneumatic
Static holding force break [N] 350.0
Axial play, brake [mm] 0.3
Length X [mm] 230.3
Width Y [mm] 127.7
Height Z [mm] 62.0
Moment Mx max. [Nm] 79.0
Moment My max. [Nm] 54.0
Moment Mz max. [Nm] 27.0
Force Fy max. [N] 1210.0
Force Fz max. [N] 1210.0
Force -Fz max. [N] 1210.0
Version with DRIVE-CLiQ yes
Version with holding brake yes

General notes about the series

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Payload
is the weight of the total weight which is attached to the cantilever arm. Please consider that service life will shorten if the maximum payload is exceeded. SCHUNK cannot assume any warranty for this.

Guidance
Cross roller guidance

Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor

Stroke measuring system
Contactless, magnetic measuring system with incremental and absolute variants; with HIPERFACE®, 1Vss and DRIVE-CLiQ interfaces.

Profile
Aluminum profile with pre-loaded junction roller guide that is free from play

Slide
Aluminum slide, primary part and measuring system reading head directly integrated

Scope of delivery
Safety information (product-specific instructions available online)

Drive controller
Consultation on parameter settings for drive controllers from BOSCH (EcoDrive CS, IndraDrive and IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.

Warranty
24 months

Service life characteristics
on request