arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OPR-101-P10 Illustration similar

OPR-101-P10

ID 321403

Anti-collision and overload protection sensor OPR, Size: 101, including spring return, resetting: automatisch

  • Deflection rotatory: ± 25 °
  • Force Fd max.: 2700 N
  • Spring triggering force: 303 N
Axial deflection [mm] 10
Angular deflection [°] ± 12
Deflection rotatory [°] ± 25
Min. triggering moment, angular Mx, My [Nm] 40.3
Min. triggering torque, rotatory Mz [Nm] 46.9
Min. triggering force, axial Fd [N] 908
Max. force Fd [N] 2700
Spring triggering force [N] 303
Spring release torque, angular [Nm] 13.3
Spring release torque, rotatory [Nm] 15.9
Min. supply voltage [V] 10
Max. supply voltage [V] 30
Repeat accuracy [mm] ± 0.025
Responsiveness [mm] 0.5
Repeat accuracy, rotary [min] 5
Min. operating pressure [bar] 1.4
Max. operating pressure [bar] 5.5
Weight [kg] 1.3
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 60
Diameter D [mm] 100.1
Height Z [mm] 63
Moment Mx max. [Nm] 120
Moment My max. [Nm] 120
Moment Mz max. [Nm] 130

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
integrated cylinder pistons

Splash water protection
optional

Scope of delivery
5 m connection cable with straight connector and open wire strands

Warranty
24 months