arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AGE-Z 2-050-2 Illustration similar

AGE-Z 2-050-2

ID 324454

Compensation unit Z AGE-Z 2, Size: 50, with locking

  • Compensation Z: 8 mm
  • Workpiece weight: 5 kg
  • Force Fz max.: 200 N
  • Force Fd max.: 800 N
  • Max. spring force: 60 N
Compensation Z [mm] 8.0
Recommended handling weight, vertical [kg] 5.0
Locking force retracted at 6 bar [N] 280.0
Locking force extended at 6 bar [N] 500.0
Min. spring force [N] 40.0
Max. spring force [N] 60.0
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 6.0
Repeat accuracy [mm] 0.02
Robot-side connection ISO 9409-1-50-4-M6
Weight [kg] 0.55
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Length X [mm] 64.0
Width Y [mm] 64.0
Height Z [mm] 53.0
Moment Mx max. [Nm] 10.0
Moment My max. [Nm] 10.0
Moment Mz max. [Nm] 20.0
Force Fz max. [N] 200.0
Max. force Fd [N] 800.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Guidance system
Scope-free ball bearings

Monitoring
via magnetic switch or inductive proximity sensor

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Housing
hard anodized aluminum alloy, functional parts made of hardened steel

Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months