AGE-XY-080
ID 324480
Alternative products:
- Corsa di compensazione XY: ± 4 mm
- Peso del pezzo: 15 kg
- Deviazione rotatoria: ± 16 °
- Forza Fz max: 750 N
- Forza Fd max.: 3200 N
Technical details
| Compensation XY [mm] | ± 4 |
|---|---|
| Deflection rotatory [°] | ± 16 |
| Recommended handling weight, vertical [kg] | 15.0 |
| Recommended handling weight, horizontal [kg] | 10.0 |
| Locking force [N] | 580.0 |
| Max. load force locked [N] | 310.0 |
| Max. distance shifting force Z [mm] | 200.0 |
| Min. operating pressure [bar] | 2.5 |
| Max. operating pressure [bar] | 8.0 |
| Nominal operating pressure [bar] | 6.0 |
| Repeat accuracy [mm] | 0.1 |
| Robot-side connection | ISO 9409-1-80-6-M8 |
| Weight [kg] | 1.49 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Diameter D [mm] | 100.0 |
| Height Z [mm] | 62.0 |
| Moment Mx max. [Nm] | 30.0 |
| Moment My max. [Nm] | 30.0 |
| Moment Mz max. [Nm] | 9.0 |
| Force Fz max. [N] | 750.0 |
| Max. force Fd [N] | 3200.0 |
Dimensions and maximum loads
Functional chart
Load chart
Dimensions and maximum loads
This is the max. total of all moments and loads (acceleration forces and torques, process forces etc.), which can affect a compensation unit, in order to ensure error-free function.
Functional chart
Load chart
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Guidance system
Robust sliding guide
Monitoring
by magnetic switch
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months