AGE-F-XY-080-2
ID 324961
代替製品:
- 補正XY: ± 5 mm
- ワーク重量: 32 kg
- 一体型スプリングによる最小反力: 85 N
- 一体型スプリングによる最大反力: 130 N
- 力 Fz 最大: 2800 N
- 力 Fd 最大: 12000 N
技術的詳細
| 補正XY [mm] | ± 5 |
|---|---|
| 推奨ハンドリング荷重、垂直方向 [kg] | 32.0 |
| 一体型スプリングによる最小反力 [N] | 85.0 |
| 一体型スプリングによる最大反力 [N] | 130.0 |
| ばね定数 [N/mm] | 15.0 |
| 繰り返し精度 [mm] | ± 0.01 |
| 重量 [kg] | 3.13 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 80.0 |
| D 径 [mm] | 135.0 |
| 高さ Z [mm] | 75.0 |
| モーメント Mx 最大 [Nm] | 50.0 |
| トルク My 最大 [Nm] | 50.0 |
| モーメント Mz最大 [Nm] | 150.0 |
| 力 Fz 最大 [N] | 2800.0 |
| 最大力 Fd [N] | 12000.0 |
Dimensions and maximum loads
Functional chart
Dimensions and maximum loads
This is the max. total of all moments and loads (acceleration forces and torques, process forces etc.), which can affect a compensation unit, in order to ensure error-free function.
Functional chart
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Guidance system
smoothly running cross roller guides
Monitoring
by magnetic switch
Actuation
spring return with spring forces
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months