arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AGE-F-XY-080-3 Illustration similar

AGE-F-XY-080-3

Compensation unit

ID 324962

Compensation unit AGE-F, Size: 080

  • Compensation XY: ± 5 mm
  • Workpiece weight: 32 kg
  • Min. return force with integrated spring: 90 N
  • Max. return force with integrated spring: 150 N
  • Force Fz max.: 2800 N
  • Force Fd max.: 12000 N
Compensation XY [mm] ± 5
Recommended handling weight, vertical [kg] 32.0
Min. return force with integrated spring [N] 90.0
Max. return force with integrated spring [N] 150.0
Spring rate [N/mm] 25.0
Repeat accuracy [mm] ± 0.01
Weight [kg] 3.13
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 80.0
Diameter D [mm] 135.0
Height Z [mm] 75.0
Moment Mx max. [Nm] 50.0
Moment My max. [Nm] 50.0
Moment Mz max. [Nm] 150.0
Force Fz max. [N] 2800.0
Max. force Fd [N] 12000.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Guidance system
smoothly running cross roller guides

Monitoring
by magnetic switch

Actuation
spring return with spring forces

Housing
hard anodized aluminum alloy, functional parts made of hardened steel

Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months