ABR-MPG-plus 32
Finger blank
ID 340212
Finger blank ABR-SBR-RB, Size: 32, Suitable for: MPG-plus
- Material of the finger blanks: Aluminum (3.4365)
- Anzahl Stück pro Ident.-Nr.: 2
Technical details
Pieces per ID | 2 |
---|---|
Weight [kg] | 0.02 |
Material | Aluminum (3.4365) |
Further details on the quick jaw change system BSWS can be found in the corresponding chapter of the gripper type and ist sizes.