ABR-MPG-plus 64
Finger blank
ID 340215
Finger blank ABR-SBR-RB, Size: 64, Suitable for: MPG-plus
- Material of the finger blanks: Aluminum (3.4365)
- Anzahl Stück pro Ident.-Nr.: 2
Technical details
| Pieces per ID | 2.0 |
|---|---|
| Weight [kg] | 0.12 |
| Material | Aluminum (3.4365) |
Further details on the quick jaw change system BSWS can be found in the corresponding chapter of the gripper type and ist sizes.