ABR-MPZ 30
Finger blank
ID 340519
Finger blank ABR-SBR-RB, Size: 30, Suitable for: MPZ
- Material of the finger blanks: Aluminum (3.4365)
- Anzahl Stück pro Ident.-Nr.: 3
Technical details
Pieces per ID | 3 |
---|---|
Weight [kg] | 0.03 |
Material | Aluminum (3.4365) |