arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
GFS 25-G 類似のイラスト

GFS 25-G

ID 355513

汎用旋回動フィンガー GFS, サイズ: 25, 空圧式, カウンターベアリング (駆動なし), エンド位置ダンパー: なし
End position damping none
IP protection class 54
Weight [kg] 1.25
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Length X [mm] 186.0
Width Y [mm] 50.0
Height Z [mm] 164.0
Moment Mz max. [Nm] 55.0
Force Fy max. [N] 1000.0

General notes about the series

Counter-bearings
Counter-bearings have no drive and no damping

Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.

Customized angle of rotation
More swivel angles are available on request.

Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Housing material
hard-anodized, high strength aluminum

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
double acting piston with geared transmission

Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration

Warranty
24 months

Service life characteristics
on request