arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SRU-plus 25-W-180-3-4 Illustration similar

SRU-plus 25-W-180-3-4

Universal swivel unit

ID 361622

Universal swivel unit SRU-plus, Size: 25, pneumatic, Shock absorber version: soft, Angle of rotation: 180 °, End position adjustability: 3 °, Middle position: none, with fluid feed-through

  • No. of fluid feed-throughs: 4
  • Torque: 4.6 Nm
End position damping hydr. damper
Angle of rotation [°] 180
End position adjustability [°] 3
Torque [Nm] 4.6
Number of intermediate positions none
IP protection class 67
Weight [kg] 1.8
Fluid consumption (2x nom. angle) [cm³] 88.0
Nominal operating pressure [bar] 6.0
Min. operating pressure [bar] 4.0
Max. operating pressure [bar] 8.0
Diameter of connecting hose 6 x 3.9 x 1.05
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy [°] 0.05
Length X [mm] 159.6
Width Y [mm] 86.0
Height Z [mm] 71.5
Moment My max. [Nm] 10.4
Max. axial force Fz max. [N] 800.0
Version with fluid feed-through yes
No. of fluid feed-throughs 4.0
Max. pressure fluid feed-through [bar] 8.0
Cleanroom class ISO 14644-1 5
Cleanroom class: ISO 14644-1 1999
All units are also available in an FKM version. Please contact us for details.

General notes about the series

Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.

Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.

Pinion screw connection diagram
When setting a swivel angle smaller than 90°, the left end stop must be completely turned in. This means that the left end position has a screw connection diagram on the pinion which is clockwise turned by 90° compared to the main view, which shows a swivel angle of 180°.

Customized angle of rotation
More swivel angles are available on request.

Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.

Travel to the pneumatic middle position
is carried out using only half of the nominal torque.

Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.

Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.

Housing material
Aluminum (extruded profile)

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
Double piston rack and pinion principle

Scope of delivery
Flow control valves, centering bushings, O-rings for direct connection, fitting screws (SRU-plus 63 only), assembly and operating manual with manufacturer’s declaration

Warranty
24 months

Service life characteristics
on request