RMS 22-S-M8
Reed-Schalter
ID 377720
Reed-Schalter RMS, C-Nut
- Anzahl Schaltpunkte: 1
- Schließer
- Kabellänge: 31 cm
- Elektrischer Anschluss: M8
- Nennspannung: 24 V
Technical details
| Measuring principle | reed |
|---|---|
| Switching function | Closer |
| Number of switching points | 1 |
| Weight [kg] | 0.01 |
| Min. ambient temperature [°C] | -5.0 |
| Max. ambient temperature [°C] | 70.0 |
| Tightness IP (sensor) | 67 |
| Tightness IP (sensor, connected) | 67 |
| LED display in sensor | no |
| Type of voltage | DC/AC |
| Nominal voltage [V] | 24.0 |
| Min. voltage [V] | 0.5 |
| Max. voltage [V] | 120.0 |
| Max. switching current [A] | 0.5 |
| Cable diameter D [mm] | 2.35 |
| Min. bending radius (dynamic) [mm] | 23.5 |
| Min. bending radius (static) [mm] | 11.75 |
| Number of pins | 3.0 |
| Number of wires | 2.0 |
| Wire cross section [mm²] | 0.05 |
| Cable length L [cm] | 31.0 |
| Cable connector/cable end | M8 |