arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFRR-A1-050 Ø600

MFRR-A1-050 Ø600

Magnetic chucks with square pole technology

ID 420623

Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Square pole
  • Magnet type: ALNiCO + Neodym
  • Without low residual magnetism cycle
Technical data:
  • Dimensions: Ø600 x 66 mm
  • Pole size: 50 x 50 mm
  • Number of poles: 52 (pole thread M8)
  • Max. holding force per pole: 3.92 kN
  • Max. total holding force: 205 kN
  • Max. working temperature: 80 °C
  • Weight: 130 kg
Electrical connection:
  • Fast connection with cover plate
  • Number of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
H [mm] 66
Max. clamping force [kN] 205
Number of poles 52
Connection 4-PIN
Number of channels 1
Mains voltage 400 V / 460 V
Min. workpiece thickness [mm] 8
Weight [kg] 130

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions