MFRR-A1-050 Ø1500
Magnetic chucks with square pole technology
ID 420627
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- Without low residual magnetism cycle
- Dimensions: Ø1500 x 66 mm
- Pole size: 50 x 50 mm
- Number of poles: 296 (pole thread M8)
- Max. holding force per pole: 3.92 kN
- Max. total holding force: 1162 kN
- Max. working temperature: 80 °C
- Weight: 850 kg
- Fast connection with cover plate
- Number of channels: 4
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| H [mm] | 66.0 |
|---|---|
| Max. clamping force [kN] | 1162.0 |
| Number of poles | 296.0 |
| Connection | 7-PIN |
| Number of channels | 4.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 8.0 |
| Weight [kg] | 850.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions