RVB 70-54
Accessories for standard magnetic clamping technology
ID 422625
标准磁力夹持技术的附件
产品特性:
产品特性:
- 浮动导磁块
- 技术: 径向磁极
- 尺寸: 150 x 70 x 54 mm
Technical details
| Length [mm] | 150.0 |
|---|---|
| Width [mm] | 70.0 |
| Height [mm] | 54.0 |
Scope of delivery
Pole extension, fastening screw, T-nut