arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFRS-A1-070 600 x 600

MFRS-A1-070 600 x 600

Magnetic chucks with square pole technology

ID 423432

Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Square pole
  • Magnet type: ALNiCO + Neodym
  • With patented status display on the magnetic chuck for display of clamping state (red/green)
  • Without demagnetization cycle
Technical data:
  • Dimensions: 600 x 600 x 66 mm
  • Pole size: 70 x 70 mm
  • Number of poles: 36 (pole thread M10)
  • Max. holding force per pole: 7.7 kN
  • Max. total holding force: 272.2 kN
  • Max. working temperature: 80 °C
  • Weight: 165 kg
Electrical connection:
  • Fast connection with cover plate
  • Position quick connection: A (standard position)
  • Number of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
L [mm] 600.0
B [mm] 600.0
H [mm] 66.0
Max. clamping force [kN] 277.0
Number of poles 36.0
Connection 4-PIN
Number of channels 1.0
Mains voltage 400 V / 460 V
Min. workpiece thickness [mm] 16.0
Weight [kg] 165.0

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions