KSG 160
NC clamping vise
ID 430315
Standard power-reinforced single-acting vise
Product features:
Product features:
- With standard reversible jaws
- Continuous adjustment of the clamping force
- Prepared for VERO-S
- With block jaws
- W-160
- Dimensions: 160 x 530 x 164 mm
- Jaw width: 160 mm
- Clamping force: 4 - 40 kN
- Weight: 70 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Jaw width [mm] | 160.0 |
| Min. clamping force [kN] | 4.0 |
| Max. clamping force [kN] | 40.0 |
| Weight [kg] | 70.0 |
Scope of delivery
Vise with standard reversal jaws including clamping claws, clamping lever, operating manual