GBG-W 100-35-10.5
Grip jaw
ID 430717
Top jaws, standard
Product features:
Product features:
- Reversible grip jaw
- Grip step with 3 mm vertical and 5 mm horizontal
- Interface 1: W-90-2
- Dimensions: 100 x 35 x 10,5 mm
- Weight: 0.3 kg
Technical details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 10.5 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.3 |
Scope of delivery
Top jaw, fastening screws