arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW-H 100-10.6-50

GBW-H 100-10.6-50

Soft jaw

ID 430721

Top jaws, standard

Product features:
  • Soft jaw, horizontal
  • Interface 1: W-100-3
Technical data:
  • Dimensions: 100 x 10,6 x 50 mm
  • Weight: 0.45 kg
Width [mm] 100.0
Depth [mm] 50.0
Height [mm] 10.6
Bundle piece
Weight [kg] 0.45

Scope of delivery
Top jaw, fastening screws