GBG-W 65-22-8
Grip jaw
ID 430729
Top jaws, standard
Product features:
Product features:
- Reversible grip jaw
- Grip step with 3 mm vertical and 5 mm horizontal
- Interface 1: W-65-1
- Dimensions: 65 x 22 x 8 mm
- Weight: 0.07 kg
Technical details
| Width [mm] | 65.0 |
|---|---|
| Depth [mm] | 8.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 0.07 |
Scope of delivery
Top jaw, fastening screws