arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSG R 100

KSG R 100

NC clamping vise

ID 430808

Standard power-reinforced single-acting vise

Product features:
  • With adapter and swivel plate
  • Continuous adjustment of the clamping force
  • Prepared for VERO-S
  • With adapter and swivel plate
Technical data:
  • Dimensions: 100 x 305 x 115 mm
  • Jaw width: 160 mm
  • Clamping force: 4 - 30 kN
  • Weight: 19 kg
Width of the clamping vise [mm] 100.0
Jaw width [mm] 160.0
Min. clamping force [kN] 4.0
Max. clamping force [kN] 30.0
Weight [kg] 19.0

Scope of delivery
Clamping vise with adapter and swivel plate including clamping claws, clamping lever, operating manual; without 6-way reversal jaws