KSG R 160
NC clamping vise
ID 430809
Standard power-reinforced single-acting vise
Product features:
Product features:
- With adapter and swivel plate
- Continuous adjustment of the clamping force
- Prepared for VERO-S
- With adapter and swivel plate
- Dimensions: 160 x 530 x 155 mm
- Jaw width: 256 mm
- Clamping force: 4 - 40 kN
- Weight: 68 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Jaw width [mm] | 256.0 |
| Min. clamping force [kN] | 4.0 |
| Max. clamping force [kN] | 40.0 |
| Weight [kg] | 68.0 |
Scope of delivery
Clamping vise with adapter and swivel plate including clamping claws, clamping lever, operating manual; without 6-way reversal jaws