SAT-DW-BRS 400-710
Double Angled Tombstones
ID 431105
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 400 x 400 mm
- Tower dimensions: 380 x 160 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 192 kg
Technical details
Pallet size | 400 x 400 mm |
---|---|
Weight [kg] | 192 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover