SAT-DW-BRS 500-710
Double angle tombstones
ID 431106
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 380 x 160 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 217 kg
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 217.0 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover