SAT-W-BR 400-600
Cube Tombstones
ID 431146
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with precision-milled clamping surfaces and continuous 50 mm bore hole grid
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 400 x 400 mm
- Tower dimensions: 250 x 250 x 600 mm
- Material: Cast iron EN-GJL-250
- Weight: 155 kg
Technical details
| Pallet size | 400 x 400 mm |
|---|---|
| Weight [kg] | 155.0 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover