arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
SAT-AE-BRS8 500-710

SAT-AE-BRS8 500-710

Octangle Tombstones

ID 431166

Tombstone without clamping vises

Product features:
  • Octangle tombstone with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices
  • New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
Technical data:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: Regular octagon 250 x 250 x 710 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 175 kg
Pallet size 500 x 500 mm
Weight [kg] 175.0

Scope of delivery
Tombstone with cover cap, shipping screws, operating manual