KSX 125
5-axis clamping vise
ID 432253
Standard power-reinforced single-acting vise
Product features:
Product features:
- Without system jaws
- Continuous adjustment of the clamping force
- To match VERO-S
- Dimensions: 125 x 300 x 174 mm
- Clamping force: 5 - 40 kN
- Weight: 30.2 kg
Technical details
Width of the clamping vise [mm] | 125 |
---|---|
Height [mm] | 174 |
Min. clamping force [kN] | 5 |
Max. clamping force [kN] | 40 |
Weight [kg] | 30.2 |
Scope of delivery
Clamping vise including clamping claws, hand crank, clamping lever operating manual; without supporting jaws