arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-F 125-66-40

SGWB-G3-F 125-66-40

Reversal jaws grip

ID 432489

System jaws, standard

Product features:
  • Reversible grip jaw, fixed
  • Interface 1: W-125-1
  • Suitable for: KSC-F 125
Technical data:
  • Dimensions: 125 x 66 x 40 mm
  • grip step: 3 mm
  • Weight: 1.8 kg
Width [mm] 125.0
Depth [mm] 66.0
Height [mm] 40.0
Bundle piece
Weight [kg] 1.8

Scope of delivery
System jaw, fastening screws