arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGP-3 125-76-19

SGP-3 125-76-19

Pendelplatten

Ident.-Nr. 432720

Auf Lager
System jaws, standard

Product features:
  • Pendulum plate, movable
  • Interface 1: W-38
  • Suitable for: KSC3 80, KSC-D 80, KSC-F 80
Technical data:
  • Dimensions: 125 x 76 x 19 mm
  • Weight: 1.3 kg
Width [mm] 125.0
Depth [mm] 76.0
Height [mm] 19.0
Bundle piece
Weight [kg] 1.3

Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws