KSC-F 80-214
Basic clamping vise
ID 432729
Standard single-acting vise
Product features:
Product features:
- Without system jaws
- To match VERO-S
- Dimensions: 80 x 214 x 55 mm
- Max. clamping force: 25 kN
- Max. torque: 50 Nm
- Weight: 5 kg
Technical details
Width of the clamping vise [mm] | 80.0 |
---|---|
Max. torque [Nm] | 50.0 |
Max. clamping force [kN] | 25.0 |
Weight [kg] | 5.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench