NSL mini 100-2
Clamping Stations
ID 435220
Clamping station standard
Product features:
Product features:
- 2-way NSE mini 90
- Spring-loaded system - Pneumatically opening
- Turbo function
- Dimensions: 199 x 99,8 x 30 mm
- Pull-down force: 1 kN
- Pull-down force with turbo: 3 kN
- Unlocking pressure: 6 bar
- Weight: 3.5 kg
Technical details
| Length [mm] | 199.0 |
|---|---|
| Width [mm] | 99.8 |
| Pull-down force [kN] | 1.0 |
| Pull-down force with turbo [kN] | 3.0 |
| Unlocking pressure [bar] | 6.0 |
| Weight [kg] | 3.5 |
Scope of delivery
Clamping station, operating manual; without clamping pins, without cylindrical clamps