PAL A 159 x 159
Clamping pallets without clamping devices
ID 471015
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
- Dimensions: 159 x 159 x 25 mm
- Material: Aluminum
- Plane parallelism: 0.05 mm
- Weight: 2.2 kg
Technical details
| Length [mm] | 159.0 |
|---|---|
| Width [mm] | 159.0 |
| Height H [mm] | 25.0 |
| Material | Aluminum |
| Plane parallelism [mm] | 0.05 |
| Weight [kg] | 2.2 |
Scope of delivery
Clamping pallets, clamping pins, aluminum handles, cylindrical pins, indexing pins