PAL A 599 x 159
Clamping pallets without clamping devices
ID 471033
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Bottom three-way clamping pins SPx 40
- Dimensions: 599 x 159 x 25 mm
- Material: Aluminum
- Plane parallelism: 0.05 mm
- Weight: 7.4 kg
Technical details
| Length [mm] | 599.0 |
|---|---|
| Width [mm] | 159.0 |
| Height H [mm] | 25.0 |
| Material | Aluminum |
| Plane parallelism [mm] | 0.05 |
| Weight [kg] | 7.4 |
Scope of delivery
Clamping pallets, clamping pins, aluminum handles