SPG 40
Clamping pins
ID 471154
Clamping pins standard
Product features:
Product features:
- Accuracy pin
- Centering pins
- Stainless steel
- Holding force M10: 35 kN
- Holding force M12: 50 kN
- Wiederholgenauigkeit: < 0.002 mm
- Weight: 0.3 kg
Technical details
| Holding force M10 [kN] | 35.0 |
|---|---|
| Holding force M12 [kN] | 50.0 |
| Repeat accuracy [mm] | < 0.002 |
| Material | Stainless steel |
| Variant | Centering pins |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pins, mounting screw