SPA-XY 40
Clamping pins
ID 471156
Clamping pins standard
Product features:
Product features:
- Compensation pins
- Compensation in all directions
- Stainless steel
- Holding force M10: 35 kN
- Compensation in X direction: ± 1 mm
- Compensation in Y direction: ± 1 mm
- Weight: 0.3 kg
Technical details
| 夹紧力 M10 [kN] | 35.0 |
|---|---|
| X 方向补偿 [mm] | ± 1 |
| Y 方向补偿 [mm] | ± 1 |
| 材料 | 不锈钢 |
| 变型 | 所有方向补偿 |
| 重量 [kg] | 0.3 |
标配范围
定位销、安装螺钉