arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPM plus 138-L Illustration similar

SPM plus 138-L

Fixture Membrane

ID 471159

Fixture membrane standard

Product features:
  • Top side for customer's finishing
  • Bottom one-way indexing pin IXB V1
Technical data:
  • Dimensions: Ø149 x 55 mm
  • Clamping diameter: 36 - 125 mm
  • Repeat accuracy: < 0.01 mm
  • Clamping depth: 3 - 20 mm
  • Clamping stroke: 0.5 mm
  • Max. clamping force: 50 kN
  • Material: Aluminum
  • Weight: 1.5 kg
Diameter [mm] 149.0
Max. clamping force [kN] 50.0
Min. workpiece diameter [mm] 36.0
Max. workpiece diameter [mm] 125.0
Repeat accuracy [mm] < 0.01
Clamping stroke [mm] 0.5
Material Aluminum
Weight [kg] 1.5

Scope of delivery
Fixture membrane, adjusting ring, indexing pins, operating manual; without clamping pins