SPA-F 40
Clamping pins
ID 471171
Clamping pins standard
Product features:
Product features:
- Heavy duty pins
- Centering pins
- Steel
- Holding force M24: 75 kN
- Weight: 0.4 kg
Technical details
| Houdkracht M24 [kN] | 75.0 |
|---|---|
| Materiaal | Staal |
| Variantuitvoering | Centreerringen |
| Gewicht [kg] | 0.4 |
Levering
Klempennen