arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP-VL 50-10-SPB Illustration similar

SP-VL 50-10-SPB

Accessories for the standard quick-change pallet systems

ID 471407

Accessories for the standard quick-change pallet systems

Product features:
  • Clamping pin extension
  • For lifting off the workpiece and reducing the interfering contour
  • With positioning pin
Technical data:
  • Dimensions: Ø138 x 50 mm
  • Holding force M10: 35 kN
  • Plane parallelism: 0.02 mm
  • Weight: 3.6 kg
A [mm] 50.0
C [mm] 25.5
Holding force M10 [kN] 35.0
Plane parallelism [mm] 0.02
Variant Positioning pin
Weight [kg] 3.6

Scope of delivery
Clamping pin extension, clamping pin, fastening screw, operating manual