SP-VL 100-10-SPA
Accessories for the standard quick-change pallet systems
ID 471464
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin extension
- For lifting off the workpiece and reducing the interfering contour
- With centering pin
- Dimensions: Ø138 x 100 mm
- Holding force M10: 35 kN
- Plane parallelism: 0.02 mm
- Weight: 5.6 kg
Technical details
| A [mm] | 100.0 |
|---|---|
| C [mm] | 25.5 |
| Holding force M10 [kN] | 35.0 |
| Plane parallelism [mm] | 0.02 |
| Variant | Centering pins |
| Weight [kg] | 5.6 |
Scope of delivery
Clamping pin extension, clamping pin, fastening screw, operating manual