arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SEP 270-3

SEP 270-3

Clamping Device Height Extensions

ID 471520

Clamping device height extension standard

Product features:
  • Top prepared for various clamping devices
  • Bottom one-way clamping pins SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: Ø280 x 120 mm
  • Angular position working plane: 3 x 45°
  • Angular pitch: 3 x 120°
  • Weight: 31 kg
Diameter [mm] 280
Weight [kg] 31

Scope of delivery
Pyramid brackets, clamping pins, indexing pins, eye bolt; without clamping device