SEP ROTA-S plus 2.0 160-3
Clamping Pallets with Clamping Devices
ID 471539
Clamping device height extension standard
Product features:
Product features:
- Top of three-way ROTA-S plus 2.0 160 manual lathe chuck
- Bottom four-way clamping pins SPx 40
- Dimensions: Ø420 x 212,2 mm
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. torque: 80 Nm
- Max. clamping force: 65 kN
- Weight: 85 kg
Technical details
| Diameter [mm] | 420.0 |
|---|---|
| Max. clamping force [kN] | 65.0 |
| Max. torque [Nm] | 80.0 |
| Stroke per jaw [mm] | 6.5 |
| Weight [kg] | 85.0 |
Scope of delivery
Clamping bracket, base jaws with tongue and groove, wrench with socket, clamping pins, indexing pins, eye bolt, operating manual; without top jaws