WDP-5X-SM 99-160
Stacking Modules
ID 471609
Modular clamping system for direct workpiece clamping - standard version
Product features:
Product features:
- Stacking Module
- Integrated media transfer unit
- Dimensions: Ø99 x 160 mm
- Pull-down force: 10 - 25 kN
- Holding force: 50 kN
- Repeat accuracy: < 0.005 mm
- Actuation torque: 20 - 50 Nm
- Weight: 7 kg
Technical details
| Height H [mm] | 160.0 |
|---|---|
| Min. pull down force [kN] | 10.0 |
| Max. pull down force [kN] | 25.0 |
| Holding force module interface [kN] | 50.0 |
| Min. actuating moment [Nm] | 20.0 |
| Max. actuation moment [Nm] | 50.0 |
| Repeat accuracy [mm] | < 0.005 |
| Weight [kg] | 7.0 |
Scope of delivery
Stacking Module