WDP-5X-BM 99-60
Basic modules
ID 471617
Modular clamping system for direct workpiece clamping - standard version
Product features:
Product features:
- Basic Module
- Integrated media transfer unit
- Dimensions: 158 x 99 x 60 mm
- Pull-down force: 10 - 25 kN
- Holding force: 50 kN
- Actuation torque: 20 - 50 Nm
- Repeat accuracy: < 0.005 mm
- Weight: 3.2 kg
Technical details
Height H [mm] | 60 |
---|---|
Min. pull down force [kN] | 10 |
Max. pull down force [kN] | 25 |
Holding force module interface [kN] | 50 |
Min. actuating moment [Nm] | 20 |
Max. actuation moment [Nm] | 50 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 3.2 |
Scope of delivery
Basic module, fastening screws, locking couplings, hexagonal socket screwdriver, operating manual