arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA-OB 40

SPA-OB 40

Clamping pins

ID 471631

Clamping pins standard

Product features:
  • Clamping pins without centering collar
  • Centering pins
  • Design without centering collar Ø 25 h6
Technical data:
  • Holding force M8: 25 kN
  • Holding force M10: 35 kN
  • Material: Stainless steel
  • Weight: 0.2 kg
Holding force M8 [kN] 25
Holding force M10 [kN] 35
Material Stainless steel
Variant Centering pins
Weight [kg] 0.2

Scope of delivery
Clamping pins