NSR maxi 220
Robot couplings
ID 471940
Robot module of the quick-change pallet system in standard version
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Integrated cleaning function
- Dimensions: 220 x 176 x 111 mm
- Pull-down force: 12 kN
- Pull-down force with turbo: 50 kN
- Max. moment Mx: 4000 Nm
- Max. moment Mz: 4000 Nm
- Repeat accuracy: < 0.05 mm
- Unlocking pressure: 6 bar
- Weight: 21 kg
Technical details
| 长度 [mm] | 220.0 |
|---|---|
| 宽度 [mm] | 176.0 |
| 下拉力 [kN] | 12.0 |
| 下拉力,带增压 [kN] | 50.0 |
| 解锁压力 [bar] | 6.0 |
| 重复精度 [mm] | < 0.05 |
| 力矩 Mx max. [Nm] | 4000.0 |
| 力矩 Mz max. [Nm] | 4000.0 |
| 重量 [kg] | 21.0 |
标配范围
机器人模块、紧固螺钉、装配螺钉、O 型圈、接近开关、操作手册